A 6R 4-161075
3/8" (L) Pitch, 161 Teeth, 3/4" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $44.06 | 10 wks |
25 - 99 | $36.51 | 10 wks |
100 - 249 | $31.95 | 10 wks |
250 - 499 | $28.4 | 10 wks |
500+ | Request for Quote |
$44.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.75 Inch |
Material | Neoprene |
No. Of Grooves | 161 |
Pitch | .375" (L) |
Pitch Length | 60.375 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4M161190 |