A 6R 4-136100
3/8" (L) Pitch, 136 Teeth, 1" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $46.89 | 2 wks |
25 - 99 | $40.19 | 2 wks |
100 - 249 | $35.17 | 2 wks |
250 - 499 | $31.26 | 2 wks |
500+ | Request for Quote |
$46.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 1 Inch |
Material | Neoprene |
No. Of Grooves | 136 |
Pitch | .375" (L) |
Pitch Length | 51 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4M136254 |