A 6R 4-128050
3/8" (L) Pitch, 128 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $28.67 | 10 wks |
| 25 - 99 | $24.57 | 10 wks |
| 100 - 249 | $21.5 | 10 wks |
| 250 - 499 | $19.11 | 10 wks |
| 500+ | Request for Quote |
$28.67
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.5 Inch |
| Material | Neoprene |
| No. Of Grooves | 128 |
| Pitch | .375" (L) |
| Pitch Length | 48 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 4M128125 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities