A 6R 4-117050
3/8" (L) Pitch, 117 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $22.72 | 10 wks |
| 25 - 99 | $19.48 | 10 wks |
| 100 - 249 | $17.04 | 10 wks |
| 250 - 499 | $15.15 | 10 wks |
| 500+ | Request for Quote |
$22.72
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.5 Inch |
| Material | Neoprene |
| No. Of Grooves | 117 |
| Pitch | .375" (L) |
| Pitch Length | 43.875 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 4M117125 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities