A 6R 4-035075
3/8" (L) Pitch, 35 Teeth, 3/4" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.09 | 2 wks |
25 - 99 | $11.67 | 2 wks |
100 - 249 | $10.21 | 2 wks |
250 - 499 | $9.08 | 10 wks |
500+ | Request for Quote |
$14.09
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.75 Inch |
Material | Neoprene |
No. Of Grooves | 35 |
Pitch | .375" (L) |
Pitch Length | 13.125 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4M035190 |