A 6R 3MD181080
5.08 mm (XL) Pitch, 181 Teeth, 8mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.56 | 9 wks |
25 - 99 | $23.37 | 9 wks |
100 - 249 | $20.45 | 9 wks |
250 - 499 | $18.18 | 9 wks |
500+ | Request for Quote |
$25.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 181 |
Pitch | 5.08 mm (XL) |
Pitch Length | 919 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D181031 |