A 6R 3MD155095
5.08 mm (XL) Pitch, 155 Teeth, 9.5mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.61 | 9 wks |
25 - 99 | $27.07 | 9 wks |
100 - 249 | $23.69 | 9 wks |
250 - 499 | $21.05 | 9 wks |
500+ | Request for Quote |
$29.61
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 155 |
Pitch | 5.08 mm (XL) |
Pitch Length | 787 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D155037 |