A 6R 3MD145080
5.08 mm (XL) Pitch, 145 Teeth, 8mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.37 | 2 wks |
25 - 99 | $22.28 | 2 wks |
100 - 249 | $19.49 | 2 wks |
250 - 499 | $17.33 | 2 wks |
500+ | Request for Quote |
$24.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 145 |
Pitch | 5.08 mm (XL) |
Pitch Length | 737 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D145031 |