A 6R 3MD125127
5.08 mm (XL) Pitch, 125 Teeth, 12.7mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $40.60 | 1 wks |
| 25 - 99 | $37.13 | 1 wks |
| 100 - 249 | $32.49 | 1 wks |
| 250 - 499 | $28.88 | 1 wks |
| 500+ | Request for Quote |
$40.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 12.7 mm |
| Material | Neoprene |
| No. Of Grooves | 125 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 635 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-D125050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities