A 6R 3MD125080
5.08 mm (XL) Pitch, 125 Teeth, 8mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.47 | 1 wks |
25 - 99 | $21.46 | 9 wks |
100 - 249 | $18.78 | 9 wks |
250 - 499 | $16.69 | 9 wks |
500+ | Request for Quote |
$23.47
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 125 |
Pitch | 5.08 mm (XL) |
Pitch Length | 635 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D125031 |