A 6R 3MD105060
5.08 mm (XL) Pitch, 105 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.10 | 9 wks |
25 - 99 | $16.54 | 9 wks |
100 - 249 | $14.48 | 9 wks |
250 - 499 | $12.87 | 9 wks |
500+ | Request for Quote |
$18.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 105 |
Pitch | 5.08 mm (XL) |
Pitch Length | 533 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D105025 |