A 6R 3MD095080
5.08 mm (XL) Pitch, 95 Teeth, 8mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.68 | 1 wks |
25 - 99 | $19.82 | 9 wks |
100 - 249 | $17.34 | 9 wks |
250 - 499 | $15.42 | 9 wks |
500+ | Request for Quote |
$21.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 95 |
Pitch | 5.08 mm (XL) |
Pitch Length | 483 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-D095031 |