A 6R 3MD080127
5.08 mm (XL) Pitch, 80 Teeth, 12.7mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $35.84 | 1 wks |
| 25 - 99 | $32.76 | 1 wks |
| 100 - 249 | $28.67 | 1 wks |
| 250 - 499 | $25.48 | 1 wks |
| 500+ | Request for Quote |
$35.84
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 12.7 mm |
| Material | Neoprene |
| No. Of Grooves | 80 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 406.4 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-D080050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities