A 6R 3MD050095
5.08 mm (XL) Pitch, 50 Teeth, 9.5mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.76 | 1 wks |
| 25 - 99 | $14.41 | 9 wks |
| 100 - 249 | $12.61 | 9 wks |
| 250 - 499 | $11.2 | 9 wks |
| 500+ | Request for Quote |
$15.76
Availability: 2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 9.5 mm |
| Material | Neoprene |
| No. Of Grooves | 50 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 254 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-D050037 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities