A 6R 3MD035060
5.08 mm (XL) Pitch, 35 Teeth, 6mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $9.68 | 2 wks |
| 25 - 99 | $8.85 | 2 wks |
| 100 - 249 | $7.75 | 2 wks |
| 250 - 499 | $6.89 | 2 wks |
| 500+ | Request for Quote |
$9.68
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 35 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 178 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-D035025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities