A 6R 3MC095
5.08mm Pitch, 9.5mm Wide, Open ended Neoprene belt.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.35 | 1 wks |
10 - 29 | $12.8 | 1 wks |
30 - 79 | $10.97 | 9 wks |
80 - 149 | $9.6 | 9 wks |
150+ | Request for Quote |
$15.35
Availability: 43 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 9.5 mm |
---|---|
Material | Neoprene |
Max. Length (Meters) | 24 Meters |
No. Of Grooves (m) | 197 meter |
Pitch | 5.08 mm (XL) |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-C037 |