A 6R 3M331060
5.08 mm (XL) Pitch, 331 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.27 | 1 wks |
25 - 99 | $10.91 | 9 wks |
100 - 249 | $9.55 | 9 wks |
250 - 499 | $8.48 | 9 wks |
500+ | Request for Quote |
$15.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 331 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1681.48 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-331025 |