A 6R 3M306095
5.08 mm (XL) Pitch, 306 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.48 | 1 wks |
25 - 99 | $15.58 | 9 wks |
100 - 249 | $13.63 | 9 wks |
250 - 499 | $12.12 | 9 wks |
500+ | Request for Quote |
$19.48
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 306 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1554.48 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-306037 |