A 6R 3M290060
5.08 mm (XL) Pitch, 290 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.12 | 1 wks |
25 - 99 | $10.8 | 9 wks |
100 - 249 | $9.45 | 9 wks |
250 - 499 | $8.4 | 9 wks |
500+ | Request for Quote |
$15.12
Availability: 43 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 290 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1473.2 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-290025 |