A 6R 3M277080
5.08 mm (XL) Pitch, 277 Teeth, 8mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $17.73 | 9 wks |
| 25 - 99 | $13.68 | 9 wks |
| 100 - 249 | $11.97 | 9 wks |
| 250 - 499 | $10.65 | 9 wks |
| 500+ | Request for Quote |
$17.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| Material | Neoprene |
| No. Of Grooves | 277 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 1407.16 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-277031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities