A 6R 3M257127
5.08 mm (XL) Pitch, 257 Teeth, 12.7mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $32.25 | 1 wks |
| 25 - 99 | $26.55 | 1 wks |
| 100 - 249 | $22.58 | 1 wks |
| 250 - 499 | $20.07 | 1 wks |
| 500+ | Request for Quote |
$32.25
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 12.7 mm |
| Material | Neoprene |
| No. Of Grooves | 257 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 1305.56 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-257050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities