A 6R 3M240060
5.08 mm (XL) Pitch, 240 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.15 | 1 wks |
| 25 - 99 | $10.83 | 9 wks |
| 100 - 249 | $9.47 | 9 wks |
| 250 - 499 | $8.42 | 9 wks |
| 500+ | Request for Quote |
$15.15
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Neoprene |
| No. Of Grooves | 240 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 1219.2 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-240025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities