A 6R 3M225095
5.08 mm (XL) Pitch, 225 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.40 | 1 wks |
25 - 99 | $13.92 | 1 wks |
100 - 249 | $12.18 | 9 wks |
250 - 499 | $10.83 | 9 wks |
500+ | Request for Quote |
$17.40
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 225 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1143 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-225037 |