A 6R 3M198080
5.08 mm (XL) Pitch, 198 Teeth, 8mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.69 | 9 wks |
25 - 99 | $10.56 | 9 wks |
100 - 249 | $9.24 | 9 wks |
250 - 499 | $8.22 | 9 wks |
500+ | Request for Quote |
$13.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 198 |
Pitch | 5.08 mm (XL) |
Pitch Length | 1005.84 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-198031 |