A 6R 3M186095
5.08 mm (XL) Pitch, 186 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.02 | 1 wks |
| 25 - 99 | $12.01 | 1 wks |
| 100 - 249 | $10.51 | 9 wks |
| 250 - 499 | $9.35 | 9 wks |
| 500+ | Request for Quote |
$15.02
Availability: 32 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9.5 mm |
| Material | Neoprene |
| No. Of Grooves | 186 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 944.88 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 3-186037 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities