A 6R 3M136060
5.08 mm (XL) Pitch, 136 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.43 | 9 wks |
25 - 99 | $6.02 | 9 wks |
100 - 249 | $5.27 | 9 wks |
250 - 499 | $4.68 | 9 wks |
500+ | Request for Quote |
$8.43
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 136 |
Pitch | 5.08 mm (XL) |
Pitch Length | 690.88 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-136025 |