A 6R 3M072095
5.08 mm (XL) Pitch, 72 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.03 | 1 wks |
25 - 99 | $6.43 | 1 wks |
100 - 249 | $5.62 | 1 wks |
250 - 499 | $5 | 9 wks |
500+ | Request for Quote |
$8.03
Availability: 224 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 72 |
Pitch | 5.08 mm (XL) |
Pitch Length | 365.76 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-072037 |