A 6R 3M068080
5.08 mm (XL) Pitch, 68 Teeth, 8mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.17 | 1 wks |
25 - 99 | $5.53 | 9 wks |
100 - 249 | $4.84 | 9 wks |
250 - 499 | $4.31 | 9 wks |
500+ | Request for Quote |
$7.17
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 68 |
Pitch | 5.08 mm (XL) |
Pitch Length | 345.44 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-068031 |