A 6R 3M029095
5.08 mm (XL) Pitch, 29 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.46 | 1 wks |
25 - 99 | $12.37 | 9 wks |
100 - 249 | $10.83 | 9 wks |
250 - 499 | $9.62 | 9 wks |
500+ | Request for Quote |
$15.46
Availability: 40 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 29 |
Pitch | 5.08 mm (XL) |
Pitch Length | 147.32 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 3-029037 |