A 6R 3-D246050
.200" (XL) Pitch, 246 Teeth, 1/2" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $57.22 | 2 wks |
25 - 99 | $52.31 | 2 wks |
100 - 249 | $45.78 | 2 wks |
250 - 499 | $40.69 | 2 wks |
500+ | Request for Quote |
$57.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.5 Inch |
Material | Neoprene |
No. Of Grooves | 246 |
Pitch | .200" (XL) |
Pitch Length | 49.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD246127 |