A 6R 3-D225037
.200" (XL) Pitch, 225 Teeth, 3/8" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.81 | 2 wks |
25 - 99 | $30 | 10 wks |
100 - 249 | $26.25 | 10 wks |
250 - 499 | $23.33 | 10 wks |
500+ | Request for Quote |
$32.81
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 225 |
Pitch | .200" (XL) |
Pitch Length | 45 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD225095 |