A 6R 3-D155025
.200" (XL) Pitch, 155 Teeth, 1/4" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.24 | 10 wks |
25 - 99 | $18.5 | 10 wks |
100 - 249 | $16.19 | 10 wks |
250 - 499 | $14.39 | 10 wks |
500+ | Request for Quote |
$20.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.25 Inch |
Material | Neoprene |
No. Of Grooves | 155 |
Pitch | .200" (XL) |
Pitch Length | 31 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD155060 |