A 6R 3-D150037
.200" (XL) Pitch, 150 Teeth, 3/8" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.25 | 10 wks |
25 - 99 | $26.74 | 10 wks |
100 - 249 | $23.4 | 10 wks |
250 - 499 | $20.8 | 10 wks |
500+ | Request for Quote |
$29.25
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 150 |
Pitch | .200" (XL) |
Pitch Length | 30 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD150095 |