A 6R 3-D140031
.200" (XL) Pitch, 140 Teeth, 5/16" Wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $25.27 | 2 wks |
| 25 - 99 | $23.1 | 2 wks |
| 100 - 249 | $20.21 | 2 wks |
| 250 - 499 | $17.97 | 2 wks |
| 500+ | Request for Quote |
$25.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| Material | Neoprene |
| No. Of Grooves | 140 |
| Pitch | .200" (XL) |
| Pitch Length | 28 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3MD140080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities