A 6R 3-D100025
.200" (XL) Pitch, 100 Teeth, 1/4" Wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.75 | 10 wks |
| 25 - 99 | $17.15 | 10 wks |
| 100 - 249 | $15 | 10 wks |
| 250 - 499 | $13.34 | 10 wks |
| 500+ | Request for Quote |
$18.75
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.25 Inch |
| Material | Neoprene |
| No. Of Grooves | 100 |
| Pitch | .200" (XL) |
| Pitch Length | 20 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3MD100060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities