A 6R 3-D070031
.200" (XL) Pitch, 70 Teeth, 5/16" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.11 | 2 wks |
25 - 99 | $16.56 | 2 wks |
100 - 249 | $14.49 | 2 wks |
250 - 499 | $12.88 | 2 wks |
500+ | Request for Quote |
$18.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Neoprene |
No. Of Grooves | 70 |
Pitch | .200" (XL) |
Pitch Length | 14 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD070080 |