A 6R 3-D055037
.200" (XL) Pitch, 55 Teeth, 3/8" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.61 | 10 wks |
25 - 99 | $15.19 | 10 wks |
100 - 249 | $13.29 | 10 wks |
250 - 499 | $11.81 | 10 wks |
500+ | Request for Quote |
$16.61
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 55 |
Pitch | .200" (XL) |
Pitch Length | 11 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3MD055095 |