A 6R 3-D050025
.200" (XL) Pitch, 50 Teeth, 1/4" Wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.06 | 2 wks |
| 25 - 99 | $10.11 | 10 wks |
| 100 - 249 | $8.85 | 10 wks |
| 250 - 499 | $7.86 | 10 wks |
| 500+ | Request for Quote |
$11.06
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.25 Inch |
| Material | Neoprene |
| No. Of Grooves | 50 |
| Pitch | .200" (XL) |
| Pitch Length | 10 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3MD050060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities