A 6R 3-C037
1/5 Pitch, 3/8" Wide, Open Ended Neoprene Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.68 | 13 wks |
25 - 99 | $3.9 | 13 wks |
100 - 249 | $3.34 | 13 wks |
250 - 499 | $2.93 | 13 wks |
500+ | Request for Quote |
$4.68
Availability: 15.04 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 3/8 Inch |
---|---|
Material | Neoprene |
Max. Length (Feet) | 250 Feet |
No. Of Grooves (ft) | 60 |
Pitch | .200" (XL) |
Tension Member | Fiberglass Cords |
Substitute Part | A 6R 3-425037,A 6R 3MC095,A 6R 3-C037X |