A 6R 3-444050
.200" (XL) Pitch, 444 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $44.79 | 2 wks |
25 - 99 | $36.88 | 2 wks |
100 - 249 | $31.35 | 2 wks |
250 - 499 | $27.87 | 2 wks |
500+ | Request for Quote |
$44.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
Material | Neoprene |
No. Of Grooves | 444 |
Pitch | .200" (XL) |
Pitch Length | 88.8 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M444127 |