A 6R 3-425050
.200" (XL) Pitch, 425 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $42.86 | 2 wks |
25 - 99 | $35.29 | 10 wks |
100 - 249 | $30 | 10 wks |
250 - 499 | $26.67 | 10 wks |
500+ | Request for Quote |
$42.86
Availability: 30 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
Material | Neoprene |
No. Of Grooves | 425 |
Pitch | .200" (XL) |
Pitch Length | 85 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M425127 |