A 6R 3-425025
.200" (XL) Pitch, 425 Teeth, 1/4" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $25.20 | 2 wks |
| 25 - 99 | $18 | 10 wks |
| 100 - 249 | $15.75 | 10 wks |
| 250 - 499 | $14 | 10 wks |
| 500+ | Request for Quote |
$25.20
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.25 Inch |
| Material | Neoprene |
| No. Of Grooves | 425 |
| Pitch | .200" (XL) |
| Pitch Length | 85 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3M425060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities