A 6R 3-296025
.200" (XL) Pitch, 296 Teeth, 1/4" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.15 | 10 wks |
25 - 99 | $10.82 | 10 wks |
100 - 249 | $9.47 | 10 wks |
250 - 499 | $8.42 | 10 wks |
500+ | Request for Quote |
$15.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
Material | Neoprene |
No. Of Grooves | 296 |
Pitch | .200" (XL) |
Pitch Length | 59.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M296060 |