A 6R 3-243050
.200" (XL) Pitch, 243 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $26.79 | 2 wks |
| 25 - 99 | $22.06 | 2 wks |
| 100 - 249 | $18.75 | 2 wks |
| 250 - 499 | $16.66 | 2 wks |
| 500+ | Request for Quote |
$26.79
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.5 Inch |
| Material | Neoprene |
| No. Of Grooves | 243 |
| Pitch | .200" (XL) |
| Pitch Length | 48.6 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3M243127 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities