A 6R 3-219037
.200" (XL) Pitch, 219 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.07 | 10 wks |
25 - 99 | $13.65 | 10 wks |
100 - 249 | $11.95 | 10 wks |
250 - 499 | $10.62 | 10 wks |
500+ | Request for Quote |
$17.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 219 |
Pitch | .200" (XL) |
Pitch Length | 43.8 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M219095 |