A 6R 3-196050
.200" (XL) Pitch, 196 Teeth, 1/2" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.09 | 2 wks |
25 - 99 | $13.25 | 2 wks |
100 - 249 | $11.27 | 2 wks |
250 - 499 | $10.01 | 2 wks |
500+ | Request for Quote |
$16.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
Material | Neoprene |
No. Of Grooves | 196 |
Pitch | .200" (XL) |
Pitch Length | 39.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M196127 |