A 6R 3-091037
.200" (XL) Pitch, 91 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.65 | 10 wks |
25 - 99 | $6.92 | 10 wks |
100 - 249 | $6.06 | 10 wks |
250 - 499 | $5.38 | 10 wks |
500+ | Request for Quote |
$8.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 91 |
Pitch | .200" (XL) |
Pitch Length | 18.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M091095 |