A 6R 3-083037
.200" (XL) Pitch, 83 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.81 | 10 wks |
| 25 - 99 | $7.05 | 10 wks |
| 100 - 249 | $6.16 | 10 wks |
| 250 - 499 | $5.48 | 10 wks |
| 500+ | Request for Quote |
$8.81
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.375 Inch |
| Material | Neoprene |
| No. Of Grooves | 83 |
| Pitch | .200" (XL) |
| Pitch Length | 16.6 Inch |
| Tension Member | Fiberglass |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities