A 6R 3-064031
.200" (XL) Pitch, 64 Teeth, 5/16" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.41 | 2 wks |
| 25 - 99 | $5.72 | 10 wks |
| 100 - 249 | $5.01 | 10 wks |
| 250 - 499 | $4.45 | 10 wks |
| 500+ | Request for Quote |
$7.41
Availability: 17 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| Material | Neoprene |
| No. Of Grooves | 64 |
| Pitch | .200" (XL) |
| Pitch Length | 12.8 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 3M064080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities