A 6R 3-028037
.200" (XL) Pitch, 28 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.60 | 10 wks |
25 - 99 | $5.28 | 10 wks |
100 - 249 | $4.62 | 10 wks |
250 - 499 | $4.11 | 10 wks |
500+ | Request for Quote |
$6.60
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 28 |
Pitch | .200" (XL) |
Pitch Length | 5.6 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M028095 |